V-0-Max Flush Mtg Locking Receptacle
2610-BU
30 Amp, 125 Volt, NEMA L5-30R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - BLUE
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477925621
Nema : L5-30R
RoHS Compliant : Yes
AC Horsepower Ratings
Screw Terminal Torque : 14-18 in-lbs
Torque Range : 14-16 in-lbs
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Isolated Ground
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Valox
Body Material : Valox 357
Color : Blue
Cover Material : Valox 357
Face Material : Valox
Ground Contacts : Brass
Line Contacts : Brass
Strap Material : Nickel-Plated Brass
Terminal Clamps : Zinc-Plated Brass
Terminal Screws : Chromated Brass
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-8 AWG
Terminal ID : Marked on Device
Termination : Back & Side
Product Features
Base Material : Valox
Color : Blue
Face Material : Valox
NEMA : L5-30R
Warranty : Limited Lifetime Warranty
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-1 & WD-6
NOM : 057
UL : 498
Warranty
Warranty : Limited Lifetime Warranty