30 Amp, 125 Volt, Flush Mount Locking Receptacle, Industrial Grade
2610-B
30 Amp, 125 Volt, NEMA L5-30R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, All Black - BLACK
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477131152
Nema : L5-30R
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Valox
Face Material : Ultramid
Grounding Screw : Brass 8-32
Line Contacts : Brass .040 Thick
Terminal Screws : Brass 10-32
Yoke : Nickel-Plated Brass .050 Thick
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 14-8 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 30 A
Base Material : Valox
Brand : V-0-Max
Color : Black
Device Type : Locking Receptacle
Face Material : Ultramid
Grounding : Grounding
NEMA : L5-30R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Nickel-Plated Brass
Termination : Back & Side
Voltage : 125 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Features & Benefits
- Single piece brass contact provides longer life and continuous conductivity vs multi-piece riveted styles
- Extra thick, corrosion resistant nickel plated brass strap
- Amperage, voltage, NEMA configuration, and Manufacturer molded into face lasts longer than stamping and makes for fast, easy identification and replacement
- Terminal identification molded into the body lasts longer than stamping
- Nickel plated brass clamp type terminals support back and side wiring and resist corrosion
- Color-coded voltage ID ring on face for quick visual identification
- UL V-0 flammability rating