Single Pole, Momentary, Push Button Switch
2592
DISCONTINUED
Push button switch, single pole, momentary, 3A-125V AC, 1.5A-277VAC; black button, black cover; With 6 inch leads 18AWG AWM TEW 105C 600V, free ends stripped 1/2 inch.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847786512