Single Pole, Momentary, Push Button Switch
2591
DISCONTINUED
Push button switch, single pole, momentary 3A-125V AC; With two black leads 18AWG AWM TEW 105C 600V, one lead 12 inches long and one lead 6 inches long; free ends stripped 1/2 inch.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847783012