30 Amp, 600 Volt, Locking Connector
25414-B
30 Amp-600VAC / 20Amp-250 Volt DC 4-Pole 5-Wire Grounding. Locking Connector - BLUE
Leviton’s industry leading locking devices, such as our Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles offer superior performance, long lasting reliability and other features that are backed by a 10-year limited warranty.
Technical Information
-
General Information
UPC : 07847780908
Electrical Specifications
Amperage : 30/20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 4
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 250 VDC/600 VAC
Wire : 5
Environmental Specifications
Environment : Dry
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 105°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Nylon
Color : Blue
Cord-Clamp : Nylon
Grounding Screw : Brass 8-32
Interior Material : Phenolic
Line Contacts : Brass
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 12-4 AWG
Product Features
Color : Blue
Feature : Power Interrupting
Standards and Certifications
UL : 498
cULus : Listed