Loading...
Product added to your list. To view the list, Click Here

20 Amp, 125/250 Volt, Flush Mount Locking Receptacle, Industrial Grade

2410-B

20 Amp, 125/250 Volt, NEMA L14-20R, 3P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, All Black - BLACK

  • Single piece brass contact provides longer life and continuous conductivity vs multi-piece riveted styles
  • Extra thick, corrosion resistant nickel plated brass strap
  • Amperage, voltage, NEMA configuration, and Manufacturer molded into face lasts longer than stamping and makes for fast, easy identification and replacement
  • Terminal identification molded into the body lasts longer than stamping
  • Nickel plated brass clamp type terminals support back and side wiring and resist corrosion
  • Color-coded voltage ID ring on face for quick visual identification
  • UL V-0 flammability rating
UPC Code: 078477131107
Country of Origin : United States
NEMA L14-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP L-L / 1 HP L-N

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Face Material : Ultramid

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Terminal Screws : Brass 10-32

    Yoke : Nickel-Plated Brass .050 Thick

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Product Features

    Amperage : 20 A

    Base Material : Valox

    Brand : V-0-Max

    Color : Black

    Device Type : Locking Receptacle

    Face Material : Ultramid

    Grounding : Grounding

    NEMA : L14-20R

    Pole : 3

    Standards and Certifications : UL/CSA

    Strap Material : Nickel-Plated Brass

    Termination : Back & Side

    Voltage : 125/250 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 4

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

  • Single piece brass contact provides longer life and continuous conductivity vs multi-piece riveted styles
  • Extra thick, corrosion resistant nickel plated brass strap
  • Amperage, voltage, NEMA configuration, and Manufacturer molded into face lasts longer than stamping and makes for fast, easy identification and replacement
  • Terminal identification molded into the body lasts longer than stamping
  • Nickel plated brass clamp type terminals support back and side wiring and resist corrosion
  • Color-coded voltage ID ring on face for quick visual identification
  • UL V-0 flammability rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications