23660-SWP
Fluorescent lampholder, T8/T12 (G13 base) medium bi-pin, shunted, turn-type with lamp lock, tall height, (30MM) lamp center. 660W-600V. UL and CSA, snap-in with post mounted, bottom load. Packaged 1/polybag, 5/master carton.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477349670
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Snap-In
Product Features
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent