23660-OSL
Linear fluorescent lampholder, T8/T12 (G13 base) medium bi-pin with lamp-lock, tall profile (30mm) lamp center; slide-on mounting; 660W-600V; white.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477276440
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Slide-On
Product Features
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Tall Profile
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors