23654-SNP
Miniature Base, T5 Bi-Pin, Standard Fluorescent Lampholder, Low Profile, Snap-In or Slide-ON, Lamp-Lock, Internal Shunt, Quickwire 18AWG Solid or Str Tinned - White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477165324
Mechanical Specifications
Contact Type : Lamp-Lock
Mounting Type : Snap-In or Slide-ON
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 120W
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : OEM Only
Body Material : Thermoplastic
Color : White
Contact Material : Copper-Alloy
Contact Type : Lamp-Lock
Feature : Internal Shunt
Lamp Base : Miniature
Lamp Contacts : Bi-Pin
Lamp Type : T5
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In or Slide-ON
Panel Thickness : 22-25 Ga. Panel
Rated Wattage : 120W
Standards and Certifications : UL/CSA/NOM
Style Name : Low Profile
Termination : Quickwire 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833