Loading...

23652-NP

Fluorescent lampholder, med bi-pin, turn type with lamp lock, dedicated T8, snap-in mounting, 660w-600v, body marked UL and CSA, without locator post, with internal shunt (Cover marked with 'S'). Pkd 2000/ Leviton carton bulk.

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477126301

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-ON

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : OEM BULK ONLY

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Feature : Internal Shunt

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 Only

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-ON

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Extra-Low Profile

    Termination : Quickwire 18AWG Solid

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

    VDE : Certified to IEC

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications