23519
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Snap-In, Stationary, Internal Shunt, Quickwire 18AWG Solid or Str Tinned - White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477168608
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Stationary
Mounting Type : Snap-In
Panel Thickness : .035 - .050
Rated Wattage : 660W
Termination : Quickwire 18AWG Solid
Voltage : 600 Volt
Product Features
Availability : Distribution
Base Material : Thermoplastic
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Stationary
Cover Plate : Stainless Steel
Feature : Internal Shunt
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Snap-In
Panel Thickness : .035 - .050
Rated Wattage : 660W
Standards and Certifications : UL/CSA
Termination : Quickwire 18AWG Solid
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833