Lampholder, Twin Tube Fluorescent, 2G11 Base, 4-Pin, Vertical, Snap In, Straight In, Double Edge, Internal Shunt, Quickwire
23453
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477114032
Mechanical Specifications
Contact Type : Straight-In Double Edge
Mounting Orientation : Vertical
Mounting Type : Snap-In
Panel Thickness : .023 - .039
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color : White
Contact Material : Copper-Alloy
Contact Type : Straight-In Double Edge
Feature : Internal Shunt
Lamp Base : 2G11
Lamp Contacts : 4-Pin
Lamp Type : Twin Tube Fluorescent
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Snap-In
Panel Thickness : .023 - .039
Standards and Certifications : UL/CSA/NOM
Termination : Quickwire 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833