23452-MTL
Lamp end support clip, long version, snap-in stainless steel with lexan base, for use with long twin tube fluorescent with horizontally installed 2G11 base.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477216774
Mechanical Specifications
Availability : Distribution
Body Material : Steel
Color : Clear
Mounting Orientation : Horizontal
Mounting Type : Snap-In
Product Features
Availability : Distribution
Feature : Lamp Support Clip
Lamp Base : 2G11
Lamp Contacts : 4-Pin
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Horizontal
Mounting Type : Snap-In
Warranty : 1 Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors