20 Amp, 250 Volt, Locking Plug, Industrial Grade
2321-PLC
20 Amp, 250 Volt, Nema L6-20P, 2P, 3W, Locking Plug, Industrial Grade, Grounding, Power Indication - BLACK-WHITE
Leviton’s industry leading locking devices, such as our Black & White line of industrial grade plugs and connectors and receptacles, offer superior performance, and long lasting reliability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477140826
Nema : L6-20P
AC Horsepower Ratings
Horsepower Rating : 2 HP
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Cord Range : .385 - .780
Product ID : Ratings are permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 16-10 AWG
Product Features
Brand : Black and White
Color : Black-White
Feature : Power Indication
NEMA : L6-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : 10-Year Limited