23151-LU
Discontinued Product. Fluorescent lampholder, with internal shunt, pedestal base, standard straight-in, 660W-600V, medium bi-pin with quickwire body containing mounting base slot, side wings, two side slots for 20ga panel, two base slots for 20ga panel, front lamp locking plate
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477177419
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Straight-In
Panel Thickness : 20 Ga. Panel
Product Features
Feature : Internal Shunt
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors