Loading...

20/10 Amp, 125 Volt, Locking Plug, Industrial Grade

23034-LA

20/10 Amp, 125 Volt, Non-NEMA, 3P, 3W, Locking Plug, Industrial Grade, Grounding, Power Interrupting Device - Black

Leviton’s Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles provide a reliable solution while increasing safety and reducing the likelihood of equipment damage.

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477914861

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 105°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Cord-Clamp : Nylon

    Grounding Screw : Brass 8-32

    Interior Material : Phenolic

    Line Contacts : Brass

    Terminal Screws : Brass 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 12-4 AWG

  • Product Features

    Amperage : 20 A

    Body Material : Super Tough Nylon

    Cord Range : .250 - .656

    Feature : Power Interrupting

    Pole : 3

    Standards and Certifications : UL

    Wire Gauge : 18-10 AWG

  • Standards and Certifications

    UL : 498

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications