20 Amp, 125 Volt, Locking Connector, Industrial Grade
23031-A
20 Amp, 125 Volt, Non-NEMA, 3P, 3W, Locking Connector, Industrial Grade, Grounding, Power Interrupting Device - BLACK
Leviton’s industry leading locking devices, such as our Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles offer superior performance, long lasting reliability and other features that are backed by a 10-year limited warranty.
Technical Information
-
General Information
UPC : 078477809051
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 105°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Cord-Clamp : Nylon
Grounding Screw : Brass 8-32
Interior Material : Phenolic
Line Contacts : Brass
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 12-4 AWG
Product Features
Amperage : 20 A
Body Material : Super Tough Nylon
Cord Range : .250 - .656
Feature : Power Interrupting
Pole : 3
Standards and Certifications : UL
Wire Gauge : 18-10 AWG
Standards and Certifications
UL : 498
cULus : Listed