20 Amp, 125 Volt, Flush Mount Locking Receptacle, Industrial Grade
23030-L
Flush Mtg Locking Receptacle, Industrial Grade, Non-Grounding, Power Interrupting, 20A 125 VAC / 10A 250 VDC, Non-NEMA, 2-Pole, 3-Wire (Non-Grounding); Black
Leviton’s Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles provide a reliable solution while increasing safety and reducing the likelihood of equipment damage.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477914847
Mechanical Specifications
Screw Terminal Torque : 14-16 in-lbs