20 Amp, 125 Volt, Flush Mount Locking Receptacle, Industrial Grade
23000-LHG
20 Amp, 125 Volt, Non-NEMA, 2P, 3W, Flush Mtg Locking Receptacle,Industrial Grade, Grounding, Power Inter. Hospital Use - Black
Leviton’s Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles provide a reliable solution while increasing safety and reducing the likelihood of equipment damage.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477914915
RoHS Compliant : Yes
Mechanical Specifications
Screw Terminal Torque : 14-16 in-lbs
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors