22 Series Male Connector, Crimped, 500-750MCM
22L23-B
Ball Nose In-Line Latching Male Connector, 22 Series Single Pole Cam-Type Contact & Insulator, Crimped, 500-750MCM, 690 Amp Max - BLUE
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847755401
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Crimped
Gender : Male
Product Features
Color : Blue
Contact Cat. No. : 22L22-C
Insulator Cat. No. : 22SVM-E
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors