22 Series Male Connector, Crimped, 250-350MCM
22L21-E
Ball Nose In-Line Latching Male Connector, 22 Series Single Pole Cam-Type Contact & Insulator, Crimped, 250-350MCM, 690 Amp Max - BLACK
Leviton's Cam-Type positive latching connectors and receptacles are the standard used by Navy bases and shipyards in supplying 3-phase power to ships at dockside. Our latching connector series has been tested to meet Navy specs, including intermateability with competition. They provide heavy duty, completely insulated connectors that are vibration resistant.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477997697
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 250-350MCM
Connection Type : Crimped
Gender : Male
Product Features
Color : Black
Insulator Cat. No. : 22SVM-W