15 Amp, Non-Grounding 2-Wire Receptacle
223-I
15 Amp, 125 Volt, NEMA 1-15R, 2P, 2W, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Non-Grounding, Side Wired, Steel Strap, - Ivory
Sec. 210-7(d)(3) permits any of the following installations when replacing a 2-wire ungrounded receptacle:
(a) Replace it with another 2-wire receptacle;
(b) Replace it with a GFCI-type receptacle and mark the receptacle with the words "No Equipment Ground" or
(c) Replace it with a grounding-type receptacle protected by a GFCI device (circuit breaker or receptacle). Since the grounding terminals for the receptacles are not grounded, you must mark the receptacles with the words "GFCI Protected" and "No Equipment Ground"
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477791783
Nema : 1-15R
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Face Material : Thermoplastic
Grounding : Non-Grounding
NEMA : 1-15R
Pole : 2
Standards and Certifications : UL
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2