30/20 Amp, 250 Volt, Locking Connector
21414-LB
30/20 Amp 250 Volt DC/600 Volt AC 3-Pole 4-Wire Grounding. Locking Connector - Black
Leviton’s Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles provide a reliable solution while increasing safety and reducing the likelihood of equipment damage.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477914953
Electrical Specifications
Amperage : 30/20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 250 VDC/600 VAC
Wire : 4
Environmental Specifications
Environment : Dry
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 105°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Nylon
Color : Black
Cord-Clamp : Nylon
Grounding Screw : Brass 8-32
Interior Material : Phenolic
Line Contacts : Brass
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 12-4 AWG
Product Features
Color : Black
Feature : Power Interrupting
Standards and Certifications
UL : 498
cULus : Listed