20MC-E
20 Amp, 125 Volt, 2-Pole, 3-Wire, Stage Pin Male Plug Crimp Terminals - BLACK
Leviton’s 20 Amp Stage Pin Connectors are user-friendly, durable and safe. The ergonomic profile fits comfortably in your hand, making it much easier to assemble and disassemble. This results in reduced fatigue for both the assembler and the user who frequently connects and disconnects cable assemblies. The unique profile also increases safety, as it is less likely to get entangled with other equipment. The strain relief system offers 30% more gripping power than the competitors offering, reducing the chance of personal injury or property damage that results when cables are accidentally stripped from their connectors under load. The additional strain relief power also helps extend cable assembly life, saving you time and money over its lifetime.
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847712771
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30C at 150 cycles OL at 150 pct rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : UL94V-2
Operating Temperature : -20⁰C to 105⁰C
Material Specifications
Assembly Screws : Hardened Steel
Body Material : PBT Thermoplastic polyester resin
Contacts : Solid Brass
Terminal Cover Material : Polycarbonate
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Rating Molded into Body
Terminal Accom. : 12-16 AWG
Terminal ID : H-Hot, N-Neutral, G-Ground
Product Features
Color : Black
Device Type : Plug
Standards and Certifications
UL : Listed
Warranty : 2-Year Limited