Lampholder, Incandescent, Medium Base, One Piece, Keyless, Phenolic, Front Mount, Single Circuit
2054
DISCONTINUED
Medium Base, One-Piece, Keyless, Incandescent, Phenolic Lampholder, Front Mount, Single Circuit, Back Wired, - Black
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 07847710852
Electrical Specifications
Circuit : Single Circuit
Voltage : 250 VAC
Wattage Rating : 660W
Material Specifications
Availability : Distribution
Color : Black
Mechanical Specifications
Access : Back Wired
Wire Strip Length : 3/4 Inch
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Phenolic
Circuit : Single Circuit
Construction : One-Piece
Lamp Socket Base : Medium
Mounting Type : F Clip
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 6-Inch 18-AWM TEW Wire Leads
Warranty : 1-Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors