Loading...

2052-13

Medium Base, One-Piece, Keyless, Incandescent, Phenolic Lampholder, Bracket Mount, Single Circuit, Back Wired, - Black

Country of Origin : China RoHS Compliant: Yes – Click Here

Documents

Technical Information

  • General Information

    UPC : 078477186558

    RoHS Compliant : Yes

  • Material Specifications

    Access : Back Wired

    Shell Material : Aluminum

    Wire Strip Length : 3/4 Inch

  • Mechanical Specifications

    Circuit : Single Circuit

    Mounting Type : D-3 Bracket

    Termination : 6-Inch 18-AWM TEW Wire Leads

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Phenolic

    Circuit : Single Circuit

    Color : Black

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : D-3 Bracket

    Screw Shell Material : Aluminum

    Standards and Certifications : UL/CSA/NOM

    Termination : 6-Inch 18-AWM TEW Wire Leads

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications