Lampholder, Incandescent, Medium Base, One-Piece, Keyless
20070-100
Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Pipe Mount, Single Circuit, Back Wired, 2-1/4 Inch Adjustable Retaining Ring - White
Documents
Technical Information
-
General Information
UPC : 078477475508
Material Specifications
Access : Back Wired
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : Pipe Mount
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Construction : One-Piece
Feature : 2-1/4 Inch Adjustable Retaining Ring
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Pipe Mount
Screw Shell Material : Aluminum
Standards and Certifications : UL/NOM
Termination : 2 Terminal Screws
Warranty : 1 Year Limited