2004
Medium-Medium Base, Two-Piece, Adapters and Extensions, Incandescent, Glazed Porcelain Lampholder, 1-1/4 Inch, To Be Used in Porcelain Sockets Only - White
Technical Information
-
General Information
UPC : 078477185704
Material Specifications
Availability : Distribution
Color : White
Screw Shell Material : Aluminum
Shell Material : Aluminum
Mechanical Specifications
Construction : Two-Piece
Extension Length : 1-1/4 Inch
Lamp Socket Base : Medium-Medium
Mounting Holes : 1-3/8 Inch
Product Features
Application : To Be Used in Porcelain Sockets Only
Availability : Distribution
Color : White
Construction : Two-Piece
Extension Length : 1-1/4 Inch
Lamp Base : Medium-Medium
Lamp Socket Base : Medium-Medium
Lampholder Type : Socket Adapters and Extensions
Light Type : Incandescent
Mounting Holes : 1-3/8 Inch
Screw Shell Material : Aluminum
Shell Material : Aluminum
Standards and Certifications : UL/CSA
Voltage : 250 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E13396