Lampholder, Incandescent, Candelabra Base, One Piece, Keyless, Unglazed Porcelain, Hickey Mount, Single Circuit, Back Wired
20025
Documents
Technical Information
-
General Information
UPC : 078477321454
Material Specifications
Access : Back Wired
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : 2-3/32 Inch Hickey
Termination : 2 Terminal Screws
Voltage : 125 Volt
Wattage Rating : 75W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Candelabra
Lamp Socket Base : Candelabra
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : 2-3/32 Inch Hickey
Screw Shell Material : Aluminum
Standards and Certifications : UL
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
UL Listed : File E13400
UL Recognized : 170C Applications
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors