Submeter, Outdoor, 120/208/240V, 2 Phase 3 Wire, Max 400A, Dual Element, Electric Meter
1R240-41
Discontinued Product. Series 1000 Submeter, Dual Element, 120/208/240V, 2PH, 3W, 400:0.1A, Max 400A, Small Outdoor, SUBMETER ONLY, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton VerifEye™ Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities — including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 1000 submeters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477550687
Communication Specifications
Communication : Pulse Output
Electrical Specifications
Amperage : 400 A
Voltage : 120/208/240 VAC 2PH 3W
Mechanical Specifications
Enclosure : Outdoor (NEMA 4X)
Product Features
Application : Electric/electrical/electricity submetering,Load profiling and benchmarking,Usage Aggregation,Tenant cost allocation,Measurement and verification,Energy conservation,Cost reduction,Green building initiatives,Government mandates,LEED achievement
CTs Included : No - Submeter Only
Meter Configuration : Single Meter
Product Line : Series 1000
Product Type : Electric Submeter
Warranty : 5-Year Limited
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Measures kWh and demand (optional)
- Conforms to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- UL/cUL Listed for UL 916 Energy Monitoring Equipment
- Five year warranty