Submeter, Indoor, 120V, 1 Phase 2 Wire, Max 800A, Single Element, Electric Meter
1N120-81
Discontinued Product. Series 1000, Single Element Meter, 1P/2W, 120V, 800:0.1A, Max 800A, SUBMETER ONLY.
The Leviton VerifEye™ Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities — including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 1000 submeters are easy to specify and install for new construction and retrofits.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477548356
RoHS Compliant : Yes
Communication Specifications
Communication : Pulse Output
Electrical Specifications
Amperage : 800 A
Voltage : 120 VAC 1PH 2W
Mechanical Specifications
Enclosure : Indoor (NEMA 1)
Product Features
Application : Electric/electrical/electricity submetering,Load profiling and benchmarking,Usage Aggregation,Tenant cost allocation,Measurement and verification,Energy conservation,Cost reduction,Green building initiatives,Government mandates,LEED achievement
CTs Included : No - Submeter Only
Meter Configuration : Single Meter
Product Line : Series 1000
Product Type : Submeter
Warranty : 5-Year Limited
Features & Benefits
- Measures kWh and demand (optional)
- Conforms to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- UL/cUL Listed for UL 916 Energy Monitoring Equipment
- Five year warranty