1-Gang Weatherproof Box, Aluminum, Gray
1GM53-GY
1-Gang Die-Cast Weatherproof Box with Three 1/2" Diameter Outlets, Includes Mounting Hardware and Inserts to Cover Unused Openings - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477809860
RoHS Compliant : Yes
Material Specifications
CULUS Listed : E92327
Construction : Aluminum
Cover/Lid : Aluminum
Mounting Screws : Steel
NEMA Rating : Rated 3R
RoHS : Compliant
Mechanical Specifications
Construction : Aluminum
Cover/Lid : Aluminum
Mounting Screws : Steel
Orientation : Horizontal
Product Features
Color : Gray
Device Type : Back Box
Standards and Certifications
CULUS Listed : E92327
NEMA Rating : Rated 3R
RoHS : Compliant
Warranty
Color : Gray
Device Type : Back Box
Warranty : 1-Year Limited