19 Series Female Plug, Detachable, Double Set Screw, 350-500MCM
19D24-E
19 Series Cam-Type Female Detachable Plug, Industrial Grade, Double Set Screw Termination, Ball Nose, Cable Range-350-500MCM, 690 Amp - BLACK
The 19 Series Ball Nose connectors and panel receptacles are insulated for water tightness and safety. They allow you to quickly connect or disconnect equipment. They have become the industry standard for multiple operator stations, distribution panels, stress relieving and numerous other applications.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477995402
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Double Set Screw
Gender : Female
Product Features
Cable Range : 350-500MCM AWG
Color : Black
Contact Cat. No. : 19D24-C
Insulator Cat. No. : 19SDF-E