19980-M
Medium Base Interior Only, Shell Incandescent Lampholder, Pull Chain, Single Circuit, -
Instruction Sheet
Technical Information
-
General Information
UPC : 078477319505
Material Specifications
Construction : Interior Only
Lamp Socket Base : Medium
Operator Type : Pull Chain
Sequence : ON-OFF
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Operator Type : Pull Chain
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Availability : Distribution
Circuit : Single Circuit
Construction : Interior Only
Interior Material : Phenolic
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Pull Chain
Screw Shell Material : Aluminum
Sequence : ON-OFF
Standards and Certifications : UL/Recognized Component
Terminal Screws : Brass
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Standards and Certifications
UL Recognized Component : File E3810