1-Gang Weatherproof Wallplate, Standard Size, Die-Cast Zinc, Chrome
1901
DISCONTINUED
1-Gang Toggle Device Switch Wallplate, Chrome, Standard Size.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477352212
RoHS Compliant : Yes
Product Features
Color : Chrome
Gang : 1
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited