18 Series Female Terminal Connector, #2-4/0 AWG
18F21-W
Female Terminal Connector, Cam-Type, Angle Style, #2-4/0 AWG, 400 Amp Max., 18 Series Ball Nose, Type 3R "While-in-Use" - WHITE
The 18 Series Ball Nose pin and sleeve type plugs, receptacles and connectors are used by the broadcast industry in Canada, as well as the welding industry in the United States.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847799443
Product Features
Cable Range : 2-4/0 AWG
Color : White
Component : Connector
Connection Type : Terminal
Gender : Female
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Series : 18
Standards and Certifications : UL/CSA
Style Name : Angle
Warranty : NA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors