Loading...
Product added to your list. To view the list, Click Here

Female Plug, #2 - 2/0 AWG, Single Set Screw Termination

18D29-UR

18 Series Cam-Type Female Detachable Plug, Single Set Screw Termination, Ball Nose, #2 – 2/0 AWG, 300 Amp Max, Red Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • Single or double set screw termination
  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Red

UPC Code: 078477719466
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Cable Range : 2-2/0 AWG

    Color : Red

    Component : Complete

    Connection Type : Single Set Screw

    Contact Cat. No. : 18D29-C

    Gender : Female

    Insulator Cat. No. : 18SDF-22E

    Max. Amperage : 300 Amp

    Max. Voltage : 600 Volt

    Series : 18

    Standards and Certifications : UL/CSA

    Style Name : Detachable

    Warranty : NA

  • Standards and Certifications

    UL Listed : File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications