18 Series Male Plug, Detachable, Crimped, 2/0 to 1/0 AWG
18D25-UH
18 Series Commercial Grade Male Detachable Plug, Cam-Type, Crimped, Ball Nose, Cable Range 2/0 to 1/0 AWG, 220 Amp - Brown
Rhino-Hide Single Pole Cam-Type Connectors are designed for easy assembly and disassembly without special tools. A thermoplastic screw is used to tightly secure the contact inside the insulating sleeve, making assembly, disassembly and field repairs effortless. The plugs use plastic locking and reinforcement rings molded into insulating sleeves and receptacles ensuring the integrity of the connection. Under severe stress and load conditions, these rings will not melt, break or crack.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477719411
Product Features
Cable Range : 2-1 AWG
Color : Brown
Component : Complete
Connection Type : Crimped
Contact Cat. No. : 18D25-C
Gender : Male
Insulator Cat. No. : 18SDM-22E
Max. Amperage : 220 Amp
Max. Voltage : 600 Volt
Series : 18
Standards and Certifications : UL/CSA
Style Name : Detachable
Warranty : NA