18 Series Male Plug, 2/0 - 4/0 AWG, Double Set Screw Termination
18D24-UY
18 Series Ball Nose Cam-Type Male Plug, Contact & Insulator, Detachable, 2/0 - 4/0 AWG, Double Set Screw Termination, 400 Amp Max, 600VAC/DC, Type 3R When Mated, Yellow
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw termination
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Yellow
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477719435
RoHS Compliant : Yes
Product Features
Cable Range : 2/0 – 4/0 AWG
Color : Yellow
Component : Complete
Connection Type : Double Set Screw
Contact Cat. No. : 18D24-C
Gender : Male
Insulator Cat. No. : 18SDM-14Y
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Series : 18
Standards and Certifications : UL/CSA
Style Name : Detachable
Warranty : NA
Standards and Certifications
UL Listed : File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating