18876
Medium base HID porcelain lampholder, 4KV pulse rated, keyless, two leads - one black and one white 9 inches long, 18AWG SEW-2 200C 600V, free ends stripped 1/2 inch. For high pressure sodium lamp.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477095874
RoHS Compliant : Yes
Mechanical Specifications
Operator Type : Keyless
Termination : 9 Inch-18GA SEW-2 200C Leads
Product Features
Lamp Base : Medium
Light Type : HID / Mogul
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors