17 Series Female Plug, Crimped, 500-750MCM
17V26-E
17 Series Single Pole Cam-Type Female Vulcanized Plug, Industrial Grade, Taper Nose, Crimped Connection, Cable Range-500-750MCM, 600 Volt, 690 Amp - BLACK
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477991725
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Neoprene
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 500-750MCM AWG
Connection Type : Crimped
Gender : Female
Product Features
Color : Black
Contact Cat. No. : 17V26-C
Insulator Cat. No. : 17SVF-E