Loading...
Product added to your list. To view the list, Click Here

17V22-E

17 Series Male Vulcanized Plug, Industrial Grade, Cam-Type, Crimped Connection, Cable Range- 350-500MCM, 600 Volts, 690 Amp - BLACK

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 07847799140
Country of Origin : United States

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 350-500MCM AWG

    Connection Type : Crimped

    Gender : Male

  • Product Features

    Cable Range : 350-500MCM AWG

    Color : Black

    Contact Cat. No. : 17V22-C

    Insulator Cat. No. : 17SVM-E

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications