17 Series Female Plug, Detachable, Double Set Screw, 350-500MCM
17D24-H
17 Series Female Complete Plug, Detachable, Cam-Type Connector, Industrial Grade, Double Set Screw, Taper Nose, Cable Range- 350-500MCM, 690 Amp - Brown
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477991299
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Double Set Screw
Gender : Female
Product Features
Cable Range : 350-500MCM AWG
Color : Brown
Contact Cat. No. : 17D24-C
Insulator Cat. No. : 17SDF-E