17 Series Female Plug, Detachable, Double Set Screw, 250-350MCM
17D23-E
17 Series Female Complete Plug, Detchable, Double Set Screw, Industrial Grade, Cam-Type Connector, Cable Range- 250-350MCM, 570 Amp - BLACK
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477991145
Electrical Specifications
Max. Amperage : 570 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 250-350MCM AWG
Connection Type : Double Set Screw
Gender : Female
Product Features
Color : Black
Contact Cat. No. : 17D23-C
Insulator Cat. No. : 17SDF-E