17 Series Male Plug, Detachable, Double Set Screw, 350-500MCM
17D22-B
Male Plug, Contact & Insulator, Cam-Type, Detachable, Double Set Screw Termination, 350-500MCM, 690 Amp Max, 17 Series Taper Nose - BLUE
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477991091
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Double Set Screw
Gender : Male
Product Features
Cable Range : 350-500MCM AWG
Color : Blue
Contact Cat. No. : 17D22-C
Insulator Cat. No. : 17SDM-B