15 Amp Decora Three Rocker Combination Switch, Ivory
1755-I
Individual Switches: 15 Amp 120 Volt/Device Total 20 Amp 120 Volt. Decora Three Rocker Combination Switches w/ Ground Screw Terminals and push-in wiring. Ivory.
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.Color: Ivory
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477813102
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Feature : Single-Pole / Single-Pole / Single-Pole
Grounding : Non-Grounding
Product Type : 3-Switch Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Quickwire Push-In
Torque Range : 14 – 18 in.-lbs
Type : Three Rocker Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
How to Install a Decora Combination Device with Three Single Pole Switches
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors