Loading...

15 Amp Decora Three Rocker Combination Switch, Black

1755-2E

Individual Switches: 15 Amp, 120 Volt/Device Total: 20 Amp, 120 Volt. Decora Three Rocker Combination Switch w/ Grounding Lead Screw Terminals and Push-in Wiring. Black

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: Black

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477049174

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Black

    Feature : Single-Pole / Single-Pole / Single-Pole

    Grounding : Grounding

    Product Type : 3-Switch Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Quickwire Push-In

    Torque Range : 14 – 18 in.-lbs

    Type : Three Rocker Combination Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

Related Videos

Leviton Decora Devices

How to Install a Decora Combination Device with Three Single Pole Switches

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications