15 Amp Decora Dual Rocker Switch, Illuminated, Ivory
1754-ILI
Individual Switches 15 Amp, 120 Volt/Device Total 20 Amp, 120Volt. 2 Switch Combination, Rocker Style, Illuminated, w/ Screw Terminals and Push-In Wiring. Ivory
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.Color: Ivory
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477813089
Product Features
Amperage : 15 A
Color : Ivory
Product Type : 2-Switch Combo
Torque Range : 14 – 18 in.-lbs
Type : Dual Rocker Combination Switch
Related Videos
Leviton Decora Devices
How to Install a Decora Combination Device with Two Single Pole Switches
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors