16 Series Female Plug, Crimped, 3/0-4/0 AWG
16V28-G
DISCONTINUED
16 Series Commercial Grade Female Plug, Cam-Type, Vulcanized, Taper Nose, Crimped, 3/0-4/0 AWG, 400 Amp - GREEN
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477989975
Product Features
Cable Range : 3/0-4/0 AWG
Color : Green
Component : Complete
Connection Type : Crimped
Contact Cat. No. : 16V28-C
Gender : Female
Insulator Cat. No. : 16SVF-34G
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Series : 16
Sleeve Material : Neoprene
Standards and Certifications : UL/CSA
Style Name : Vulcanized
Warranty : NA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors