16 Series Female Plug, Crimped, 3/0-4/0 AWG
16V28-E
Female, Plug, Vulcanized, Crimped, 3/0-4/0 AWG, 400 Amp Max., 16 Series Taper Nose, Commercial Grade, ECT Cam-Type Connector - Black
Leviton's 16 Series Taper Nose Cam-Type Devices are rated up to 400-Amp, making them the connectors of choice for power distribution applications such as concerts, sound stages, movie making, television productions, sporting events and conventions.
Documents
Technical Information
-
General Information
UPC : 078477989937
Electrical Specifications
Max. Amperage : 400 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Neoprene
Strain Relief : Copper Wire
Mechanical Specifications
Cable Range : 3/0-4/0 AWG
Connection Type : Crimped
Gender : Female
Product Features
Color : Black
Contact Cat. No. : 16V28-C
Insulator Cat. No. : 16SVF-34E
Standards and Certifications
NEMA Rating : Type 3R